IESNA:LM-63-2002
[TEST]P1389122
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-722-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22811.4
TILT=NONE
70 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
162.7 225.2 350.4 669.5 1464.0 2108.5 2609.0 3028.2 3466.1 3972.9 4617.3 5437.0 6556.9 8465.1 10936.5 13614.3 16692.5 18819.8 
19457.9 18725.9 17055.4 15491.3 13989.7 12137.7 7920.8 4041.7 2146.0 1633.0 1489.1 1464.0 1432.8 1076.1 531.8 400.4 131.4 50.1 0.0 
162.7 219.0 337.9 688.2 1439.0 2139.7 2602.7 3015.7 3459.9 4010.5 4623.6 5430.7 6569.4 8352.5 10992.8 13708.1 16604.9 18744.7 
19533.0 18851.0 17199.3 15660.2 14014.7 12137.7 8108.5 3966.7 2196.1 1651.7 1495.3 1457.8 1432.8 1082.4 525.6 394.2 131.4 50.1 0.0 
162.7 219.0 325.3 631.9 1326.4 2020.9 2596.5 2996.9 3466.1 4004.2 4623.6 5443.2 6463.0 7902.0 10348.4 13364.0 16586.2 18876.1 
19864.6 19545.5 18144.0 16773.9 14859.3 12757.1 9359.8 4892.6 2640.3 1820.7 1539.1 1457.8 1420.2 1288.9 538.1 381.7 156.4 62.6 0.0 
162.7 212.7 312.8 550.6 1163.7 1833.2 2502.6 2971.9 3422.3 3941.6 4592.3 5261.8 6106.4 7182.5 9040.7 11975.1 15672.7 18913.6 20308.8 
20452.7 19727.0 18863.6 17355.7 14502.7 11080.4 6544.4 3603.8 2233.6 1664.2 1470.3 1382.7 1276.3 538.1 344.1 175.2 81.3 0.0 
162.7 212.7 287.8 456.7 926.0 1564.1 2252.4 2828.0 3265.9 3797.7 4342.1 4930.2 5674.7 6438.0 7451.6 9272.2 12456.8 16905.2 20221.2 
21378.7 21103.4 20490.3 20371.4 19401.6 15904.2 10317.1 5368.1 3159.6 1970.8 1407.7 1126.2 1007.3 619.4 312.8 219.0 118.9 0.0 
162.7 206.5 262.8 381.7 650.7 1207.5 1839.4 2465.1 3028.2 3478.7 4010.5 4579.8 5142.9 5837.4 6606.9 7639.3 9178.4 12000.1 16848.9 
20940.7 22573.7 22354.7 21603.9 21966.8 21472.5 18863.6 11605.9 5136.6 2408.8 1395.2 907.2 694.5 525.6 294.1 244.0 168.9 0.0 
162.7 200.2 237.7 300.3 431.7 700.7 1213.8 1764.4 2390.0 2984.4 3509.9 3991.7 4561.0 5161.7 5774.8 6575.7 7651.8 9153.4 11349.4 
15015.8 19770.8 23143.0 24150.4 23674.9 23418.3 23455.9 21779.1 15216.0 6682.0 2552.7 1026.1 631.9 469.2 375.4 306.6 250.3 0.0 
162.7 187.7 212.7 244.0 300.3 387.9 556.8 869.7 1345.2 1877.0 2427.5 3046.9 3647.6 4260.7 4861.4 5518.3 6344.2 7332.7 8646.6 10442.2 
13095.0 16461.0 20540.3 24275.5 25176.4 24694.7 24150.4 22292.2 17768.7 9697.7 4173.1 1382.7 656.9 500.5 406.7 350.4 0.0 
162.7 187.7 212.7 237.7 287.8 362.9 513.0 794.6 1232.5 1733.1 2283.6 2871.8 3491.2 4110.6 4723.7 5374.4 6175.2 7126.2 8415.1 10267.0 
12688.3 15897.9 19920.9 23800.0 25201.5 24744.7 24050.2 22335.9 18613.3 10792.6 4742.5 1582.9 656.9 513.0 425.4 369.1 0.0 
162.7 181.4 194.0 206.5 219.0 244.0 275.3 337.9 425.4 581.9 838.4 1176.2 1614.2 2070.9 2621.5 3209.6 3879.1 4755.0 5756.0 7032.4 8759.2 
10617.4 13132.5 16085.6 20021.0 22580.0 21478.8 18406.8 14089.8 9541.3 6319.1 3766.5 2077.2 1001.1 425.4 412.9 0.0 
162.7 168.9 175.2 175.2 175.2 175.2 175.2 175.2 175.2 187.7 200.2 225.2 256.5 306.6 362.9 456.7 588.1 800.8 1119.9 1607.9 2302.4 3065.7 3922.9 4561.0 
5105.4 6169.0 7776.9 8515.2 7664.3 6031.3 4398.4 3128.3 1958.3 738.3 112.6 37.5 0.0 
162.7 168.9 168.9 162.7 162.7 156.4 150.2 143.9 143.9 143.9 143.9 143.9 150.2 156.4 168.9 181.4 212.7 269.0 375.4 544.3 788.3 982.3 988.5 800.8 
682.0 882.2 1445.3 2133.5 2208.6 1651.7 900.9 431.7 175.2 68.8 31.3 18.8 0.0 
162.7 162.7 156.4 150.2 143.9 143.9 131.4 125.1 118.9 118.9 118.9 112.6 112.6 106.4 106.4 106.4 112.6 125.1 162.7 244.0 325.3 331.6 206.5 131.4 93.8 81.3 
68.8 68.8 62.6 56.3 50.1 31.3 25.0 25.0 18.8 18.8 0.0 
162.7 156.4 143.9 131.4 125.1 125.1 112.6 106.4 93.8 81.3 75.1 68.8 62.6 56.3 43.8 37.5 31.3 25.0 25.0 25.0 18.8 12.5 12.5 6.3 6.3 6.3 12.5 12.5 6.3 12.5 12.5 12.5 12.5 
12.5 18.8 18.8 0.0 
162.7 143.9 131.4 118.9 112.6 100.1 87.6 68.8 56.3 50.1 37.5 31.3 18.8 18.8 12.5 12.5 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 6.3 6.3 12.5 12.5 
12.5 0.0 
162.7 137.6 118.9 106.4 100.1 81.3 68.8 50.1 37.5 25.0 18.8 12.5 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 6.3 12.5 12.5 
0.0 
162.7 131.4 112.6 100.1 87.6 68.8 50.1 37.5 25.0 12.5 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 6.3 6.3 
0.0 
162.7 131.4 112.6 93.8 81.3 62.6 43.8 31.3 18.8 12.5 6.3 0.0 0.0 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 6.3 
0.0 
162.7 131.4 112.6 93.8 75.1 62.6 37.5 25.0 18.8 6.3 0.0 0.0 12.5 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 
0.0 
162.7 131.4 112.6 93.8 75.1 62.6 43.8 31.3 18.8 6.3 0.0 18.8 12.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
162.7 131.4 112.6 93.8 81.3 62.6 43.8 31.3 25.0 12.5 12.5 18.8 12.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 0.0 
0.0 
162.7 131.4 112.6 93.8 75.1 62.6 43.8 31.3 25.0 12.5 12.5 25.0 12.5 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 
0.0 
